background-waves

031-8997-101-FR022

Product Status| Activei

031-8997-101-FR022

031-8997-101-FR022 | Series: DMA Crimp Contacts
info

Crimp contacts for D*MA connectors.

PropertyValue
Product Type
Contact
Quality Level
Engineering Model
Contact Type
Socket (Female)
Contact Size
AWG 20/26
Wire Type or Size
AWG 26 / 28 / 30
Finish
Gold with under Nickel layer
  • Flight and Engineering models available
  • Standard Density: wire size 18 / 20 / 22 / 24 / 26 / 28
  • High Density: wire size 22 / 24 / 26 / 28
  • Non-outgassing

031-8997-101-FR022 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

031-8997-101-FR022 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C031-8997-101D031-8997-101-FR022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.