background-waves

340100501B

Product Status| Activei

340100501B

340100501B | Series: DMA Crimp Contacts
info

Crimp contacts for D*MA connectors.

PropertyValue
Product Type
Contact
Quality Level
ESCC certified
Contact Type
Pin (Male)
Contact Size
AWG 20/20
Wire Type or Size
AWG 20 / 22 / 24
Finish
Gold with under Nickel layer
  • Flight and Engineering models available
  • Standard Density: wire size 18 / 20 / 22 / 24 / 26 / 28
  • High Density: wire size 22 / 24 / 26 / 28
  • Non-outgassing

340100501B Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

340100501B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C330-8996-101H340100501B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.