background-waves

340100505B

Product Status| Activei

340100505B

340100505B | Series: DMA Crimp Contacts
info

Crimp contacts for D*MA connectors.

PropertyValue
Product Type
Contact
Quality Level
ESCC certified
Contact Type
Pin (Male)
Contact Size
AWG 20/18
Wire Type or Size
AWG 18 / 20 / 2*22
Finish
Gold with under Nickel layer
  • Flight and Engineering models available
  • Standard Density: wire size 18 / 20 / 22 / 24 / 26 / 28
  • High Density: wire size 22 / 24 / 26 / 28
  • Non-outgassing

340100505B Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

340100505B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C330-8995-101H340100505B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.