background-waves

M39029/63-368

Product Status| Activei

M39029/63-368

M39029/63-368 | Series: DMA Crimp Contacts
info

Crimp contacts for D*MA connectors.

PropertyValue
Product Type
Contact
Quality Level
MIL certified
Contact Type
Socket (Female)
Contact Size
AWG 20/20
Wire Type or Size
AWG 20 / 22 / 24
Finish
Gold
  • Flight and Engineering models available
  • Standard Density: wire size 18 / 20 / 22 / 24 / 26 / 28
  • High Density: wire size 22 / 24 / 26 / 28
  • Non-outgassing

M39029/63-368 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

M39029/63-368 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C031-1007-042BM39029/63-368

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.