background-waves

340102901B 15PFR112E

Product Status| Activei

340102901B 15PFR112E

340102901B 15PFR112E | Series: MDM Connectors
info

High performance microminiature connectors, ESA qualified for space applications. Meet the performance and dimensional requirements of ESA/ESCC 3401 and MIL-DTL-83513 specifications. Compliant to ESCC specification 3401/029.

PropertyValue
Product Type
Connector
Quality Level
ESCC certified
Contacts Number
15
Contact Type
Pin (Male)
Wire Type or Size
AWG 26
Fixing Option
Captive Nut
Termination Type
Wire
Wire Length
508
Cable Type
3901/013/02B
Shell Finish
Nickel
Nut Type
UNC 2-56
  • Compliant with ESA specifications
  • High performance Micropin™ contact system: “Twist pin” spring male contact and tubular socket contact
  • Solderable contacts
  • Harnesses length flexibility
  • Non-outgassing
  • Low size connectors
  • Low weight connectors

340102901B 15PFR112E Applications

Highlights Section

  • Space equipment
  • Satellites harnesses and payloads
  • Military and Avionics

340102901B 15PFR112E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-8774C340102901B 15PFR112E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.