background-waves

MDM-9S-FR171M1-A174-FR022

Product Status| Activei

MDM-9S-FR171M1-A174-FR022

MDM-9S-FR171M1-A174-FR022 | Series: MDM Connectors
info

High performance microminiature connectors, ESA qualified for space applications. Meet the performance and dimensional requirements of ESA/ESCC 3401 and MIL-DTL-83513 specifications. Compliant to ESCC specification 3401/029.

PropertyValue
Product Type
Connector
Quality Level
Engineering Model
Contacts Number
9
Contact Type
Socket (Female)
Fixing Option
Captive Nut
Termination Type
90° bent
Bracket
Fixed Metal
Shell Finish
Nickel
Nut Type
UNC 2-56
Foot Print
Narrow profile
  • Compliant with ESA specifications
  • High performance Micropin™ contact system: “Twist pin” spring male contact and tubular socket contact
  • Solderable contacts
  • Harnesses length flexibility
  • Non-outgassing
  • Low size connectors
  • Low weight connectors

MDM-9S-FR171M1-A174-FR022 Applications

Highlights Section

  • Space equipment
  • Satellites harnesses and payloads
  • Military and Avionics

MDM-9S-FR171M1-A174-FR022 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115288-7243MDM-9S-FR171M1-A174-FR022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.