background-waves

340104101B 9PS

Product Status| Activei

340104101B 9PS

340104101B 9PS | Series: MDM Savers
info

High performance microminiature savers for space applications. Meet the performance and dimensional requirements of the ESCC 3401 specifications.
Compliant to ESCC specification 3401/041.

Intermediary device protecting main connector from frequent wear and damage. Suitable for use in space applications: Board to Cable, Cable to Cable.

Twist Pin contacts technology.

Sizes available: 9, 15, 21, 25, 31, 37, 51 ways and 51-2R.

Pitch between two contacts rows: 1.09 mm (.043’’)
Pitch between two horizontally adjacent contacts: 1.27 mm (.050’’)

PropertyValue
Product Type
Connector
Quality Level
ESCC certified
Contacts Number
9
  • Compliant with ESCC specifications
  • High performance MicropinTM contact system: “Twist pin” spring male contact and tubular socket contact
  • Non-outgassing
  • Low size savers
  • Low weight

340104101B 9PS Applications

Highlights Section

  • Space equipment
  • Satellite harnesses
  • Engineering
  • Launchers
  • Military and Avionics

340104101B 9PS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-9842C340104101B 9PS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.