background-waves

MDMA-RETENTION TOOL V2

Product Status| Activei

MDMA-RETENTION TOOL V2

MDMA-RETENTION TOOL V2 | Series: MDMA MDMB Connectors
info

High performance microminiature connectors, ESA qualified for space applications. Meet the performance and dimensional requirements of ESA/ESCC 3401 and MIL-DTL-83513 specifications. MDMA MDMB connectors compliant to ESCC specifications 3401/077 and 3401/078 for removable crimp contacts. Suitable for use in space and high performance military/aerospace applications : Board to Board, Board to Cable, Cable to Cable. Removable contacts (Twist Pin technology).

PropertyValue
Product Type
Retention tool
  • Compliant with ESA specifications
  • High performance Micropin™ contact system: “Twist pin” spring male contact and tubular socket contact
  • Removable crimp type contacts
  • Harnesses length flexibility
  • Non-outgassing
  • Low size connectors
  • Low weight connectors

MDMA-RETENTION TOOL V2 Applications

Highlights Section

  • Space equipment
  • Satellites harnesses and payloads
  • Military and Avionics

MDMA-RETENTION TOOL V2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115373-0009MDMA-RETENTION TOOL V2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.