background-waves

MDMB-31P-FR172-FO

Product Status| Activei

MDMB-31P-FR172-FO

MDMB-31P-FR172-FO | Series: MDMA MDMB Connectors
info

High performance microminiature connectors, ESA qualified for space applications. Meet the performance and dimensional requirements of ESA/ESCC 3401 and MIL-DTL-83513 specifications. MDMA MDMB connectors compliant to ESCC specifications 3401/077 and 3401/078 for removable crimp contacts. Suitable for use in space and high performance military/aerospace applications : Board to Board, Board to Cable, Cable to Cable. Removable contacts (Twist Pin technology).

PropertyValue
Product Type
Connector
Quality Level
Engineering Model
Contacts Number
31
Contact Type
Pin (Male)
Fixing Option
Through Hole (no hardware)
Shell Finish
Gold
  • Compliant with ESA specifications
  • High performance Micropin™ contact system: “Twist pin” spring male contact and tubular socket contact
  • Removable crimp type contacts
  • Harnesses length flexibility
  • Non-outgassing
  • Low size connectors
  • Low weight connectors

MDMB-31P-FR172-FO Applications

Highlights Section

  • Space equipment
  • Satellites harnesses and payloads
  • Military and Avionics

MDMB-31P-FR172-FO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115373-1158MDMB-31P-FR172-FO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.