background-waves

340103101B 18SFR116D2-3

Product Status| Activei

340103101B 18SFR116D2-3

340103101B 18SFR116D2-3 | Series: MTB1
info

High performance Microminiature connectors, ESA qualified, for space applications. Space/High reliability MTB1 connectors meet stringent tests for outgassing and residual magnetism and are suitable for use in space, medical, and high performance military/aerospace applications. MTB1 connectors meet the performance of the ESCC 3401 Generic Specification and the dimensional requirements of the ESCC 3401/031 Detail Specification.

PropertyValue
Product Type
Connector
Quality Level
ESCC certified
Contacts Number
13
Contact Type
Socket (Female)
Termination Type
90° bent
Contacts Arrangement
2 Rows
  • Non-magnetic
  • Non-outgassing
  • High performance Micropin™ contact system (“twist pin” spring male contact and tubular socket contact)
  • Single-in-line strip Insulator (no metal shell): 2 to 81 cavities
  • Shell Size described by the total number of insulator cavities
  • Contact centers: 1,27 (.050)
  • Suitable for Board-to Board, Board-to Cable, or Cable-to Cable applications
  • Non removable crimp type contacts
  • The Connectors are supplied with the Terminations or Cables installed in factory

340103101B 18SFR116D2-3 Applications

Highlights Section

  • Space equipment
  • Medical
  • Military and Avionics

340103101B 18SFR116D2-3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-8848C340103101B 18SFR116D2-3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.