background-waves

AEROSPLICE-4W-A-FR059

Product Status| Activei

AEROSPLICE-4W-A-FR059

AEROSPLICE-4W-A-FR059 | Series: AeroSplice®
info

AeroSplice® connectors, designed for ease of use, enable secure wire-to-wire connection using removable contact technology. They offer a reliable and efficient alternative to the traditional hand splicing process by replacing it with a standardized method that saves time and effort. AeroSplice connectors support a range of wire gauges, reducing costs and ensuring only the necessary wires are used. Engineered to exceed MIL-DTL-24308 quality standards, they are ideal for various wiring applications in aerospace and defense.

PropertyValue
Product Type
Connector
Quality Level
MIL-M24308
Contacts Arrangement
1 Row
Material
PEEK
Contacts Number
4
Fixing Option
Axial
  • Exceeds MIL-DTL-24308 specifications, ensuring it is suited for demanding aerospace and military applications
  • Engineered to withstand high vibration, extreme temperatures, and harsh condition
  • Supports a wide range of standard in place of common wire gauges (AWG20 to AWG28), offering flexibility for diverse wiring configurations
  • Eliminates traditional manual splicing, enabling fast and consistent wiring assembly that can reduce installation and inspection time by more than 60%
  • The reconnect-able design with removable crimp contacts allows for easy repairs and maintenance

AEROSPLICE-4W-A-FR059 Applications

Highlights Section

  • Aircraft systems
  • Defense equipment
  • Mission-Critical Infrastructure
  • MRO (Maintenance, Repair, and Overhaul)
  • Industrial systems

AEROSPLICE-4W-A-FR059 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115376-0002AEROSPLICE-4W-A-FR059

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.