background-waves

SPLICE-RETENTION-TOOL-02

Product Status| Activei

SPLICE-RETENTION-TOOL-02

SPLICE-RETENTION-TOOL-02 | Series: SpaceSplice®
info

Designed for the rigors of space exploration, SpaceSplice® is a state-of-the-art wire-to-wire connection system engineered to meet ESA/ESCC (3401/097 and 3401/005) standards. Developed for use in satellites, spacecraft, and launchers, this solution offers a lightweight, non-outgassing, and high-radiation-resistant alternative to traditional hand-splicing methods. Featuring removable crimp contacts, SpaceSplice connectors ensures precision connectivity in extreme environments, maintaining low residual magnetism and high electrical integrity. Its compact design supports critical space applications, providing an efficient, ESA-qualified solution for board-to-board, board-to-cable, and cable-to-cable connections. SpaceSplice connectors are the ultimate reliable, standardized choice for next-generation space missions.

PropertyValue
Product Type
Retention tool
  • Removable D*MA Crimp Contacts — no need to replace entire harnesses
  • ESA/ESCC Qualified. Complies with ESCC 3401/097 and 3401/005 standards
  • Compact, Lightweight Design
  • Radiation & Temperature Resistant
  • Low Outgassing & Magnetic Signature
  • Flexible Wire Compatibility. Supports standard wire gauges AWG20 to AWG28
  • Modular Variants for Versatile Mounting. Available in 1-way and 4-way versions, with options for radial stackable or axial panel mount installation
  • Tooling & Packaging Support. Delivered with dedicated insertion/extraction tools and ESA-compliant packaging

SPLICE-RETENTION-TOOL-02 Applications

Highlights Section

  • Satellites
  • Spacecraft
  • Launchers

SPLICE-RETENTION-TOOL-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-2853SPLICE-RETENTION-TOOL-02

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.