background-waves

Series: ISOBUS Accessories

Innovative connector for CAN based implement systems
Product Status| Activei
info

The ISOBUS Breakaway Connector (IBBC) is an innovative connector for CAN based implement systems. The IBBC makes it possible to connect and power all implements and systems that require ISOBUS communication.

  • Corrugated tube cap for NW17 straight
  • Adapter NW17 to NW13
  • Corrugated tube cap for NW17 90°
  • Contact sleeves cables 5÷10 mm2
  • Contact sleeves cables 2÷3 mm2
  • 4-pole connector ECU/Pass-Through for Tractor
  • Terminating Bias Circuit (TBC) Connector acc. to ISO 11783-2

Series: ISOBUS Accessories Resources