background-waves

00584670

Product Status| Obsoletei

00584670

Socket 24V-15P Plastic | Series: 15-Pole 24V Sockets
info

This system provides in a single connector for all the connections required in the former 24V 7-pole system type N and S. Advantages are greater mechanical resistance, higher water tightness as well as a more reliable safe electrical connection.

Plugs are equipped with stainless steel locking lever and rollers according to the regulations ISO 12098 to prevent accidental disconnection. The 15-pole sockets fully comply to the technical requirements of ADR/GGVS norms regarding vehicles transporting hazardous goods.

These connectors are used for electrical connections between a vehicle and a trailer with 24V electrical system in the commercial vehicles sector.

  • Standards: Conforms to ISO 12098 recommendations and standards
  • Nickel-plated brass contacts
  • Version of crimp contacts with a special tool
  • Version of screw contacts (suitable for the spare parts market)
PropertyValue
Maximum DC Voltage (V)
24
Housing
Plastic
Circuitry
15
Input Terminals
12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
Output Terminals
7-12 mm

00584670 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00584670Socket 24V-15P Plastic

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.