background-waves

12501-BX

Product Status| Obsoletei

12501-BX

CONN PLUG 12POL FLAT #8 | Series: 1 to 6 Pole Connectors
info
PropertyValue
Housing
Zinc Diecast
Current Rating Max (A)
20
Maximum DC Voltage (V)
24

12501-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
12501-BXCONN PLUG 12POL FLAT #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.