background-waves

CON-2/24/30

Product Status| Activei

CON-2/24/30

2P 24V 30A CONTACTOR | Series: HCC
info
1 & 2 pole contactors are typically used in residential applications. These contactors utilize one wire to control electrical current direction. Our engineers and quality specialists provide services that meet or exceed customer requirements—all products undergo in-house testing and validation. We carry extensive inventory to meet delivery schedules.
PropertyValue
Full Load Current Inductive (A)
30
Full Load Current Resistive
40A @ 600VAC
Nominal Coil Voltage (V)
24
Input Voltage Maximum (V)
26.4
Contactor Form per Circuit
2 pole NO
Mounting Method
Chassis Mount
Termination Type
"Coil: 0.25"" quick connect; Power: #10-32 screw terminal"
Locked Rotor Current
120A @ 600VAC
Must Release Voltage
6
Pull In Voltage (V)
18
Switching Voltage Maximum (V)
24
Operating Temperature
-40° to 65°C
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40
Isolation Voltage
2200
Special Function
Silver Nickel contacts

CON-2/24/30 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HCCY2XQ02AA999CS2P 24V 30A CONTACTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.