CON-3/24/75 - HCD Series

Series: HCD
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

3 & 4 pole contactors are typically used in commercial applications. These contactors utilize three wires to control electrical current direction. Our engineers and quality specialists provide services that meet or exceed customer requirements—all products undergo in-house testing and validation. We carry extensive inventory to meet delivery schedules.
Property (Mouseover for details) Value
Full Load Current Inductive 75
Full Load Current Resistive 90A @ 600VAC
Nominal Coil Voltage 24
Pull In Voltage (V) 18
Locked Rotor Current 300A @ 600VAC
Mounting Method Chassis Mount
Contactor Form per Circuit 3 pole NO
Input Voltage Maximum (V) 30
Termination Type Coil: Dual 0.25" quick connect lug or #6-32 screw/0.25" quick connect lug; Power: Dual 0.25" quick connect lug
Must Release Voltage 6
Switching Voltage Maximum (V) 24
Operating Temperature -40° to 65°C
To request product environmental information, please complete the Product Environmental Information Request Form.