MicroPlex SSR18 - MicroPlex SSR Series

MicroPlex SSR18 & SSR30
Roll Over to Zoom

The MicroPlex® CAN controller is designed for body-builders, up-fitters, and OEMs to allow them to easily interface with and augment their vehicles pre-existing CAN system to drive additional features based on existing CAN messaging. Additionally, the MicroPlex® can be used to add new CAN messaging back onto the CAN bus resulting in an integrated and seamless user experience.

The MicroPlex® SSR18 and SSR30 are some of the smallest high power solid state relays in today’s automotive industry. They are designed to interface seamlessly with the MicroPlex® family of controllers to create a smart and state-of-the-art multiplex system.

When the MicroPlex® SSRs are integrated with MicroPlex® controllers, the user is able to measure current (in terms of voltage proportional to the load current) through the current sense output pin (VIS). Users are also able to diagnose faults such as, short circuit to GND, over temperature, and open load, which will show as VIS = 0 V. Over current condition will show as VIS >> VIS @ SSR’s rated current.

 *  MicroPlex® is a trademark of Mr. Franz Hoffmann and is registered in the U.S.

 





Property (Mouseover for details) Value
Description Solid State Relay SSR18
Voltage rating 12
Ingress rating IP67
Operating Temperature -40 to +85
Current Rating (A) 18A

pdf icon MicroPlex SSR Datasheet

pdf icon MicroPlex SSR18 2D Prints

Part Numbers: LFMCRPLX005 LFMCRPLX004

pdf icon MicroPlex SSR30 2D Prints

Part Numbers: LFMCRPLX005 LFMCRPLX004


  • Showing 1 items