DCNEV150-MA - DCNEV150 Series

Roll Over to Zoom
   

High current and high voltage DC contactor relays for electric vehicle applications such as battery power supply, DC power control, circuit protection, and other switch controls. Can also be used in uninterruptible power supply and other electronic control systems. Are available with polarized and non-polarized contacts to best suit electrical systems’ polarity. Coil Economizer greatly reduces coil power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to Pulse Width Modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

 

Applications 

  • Battery Electric Vehicles 
  • Hybrid Electric Vehicles 
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

 Features and Benefits 

  • High current (150A) and high voltage (900V) contactor for EV Applications 
  • Compact structure, helping reduce noise when turned on 
  • Coil Enonomizer greatly reduces coil power and heating 
  • Sealed IP67, gas filled relay which prevents arcing 
  • No mounting orientation restrictions 


Property (Mouseover for details) Value
Description High Voltage DC Contactor Relay Bottom Mount with Auxiliary Circuit with Polar Load Terminals
Voltage 900V
Continuous current 150A
Circuitry SPST NO
Terminals M8
Ingress rating IP67
Contact Materials 8.8 - 11 Nm (80-100 in-lb)
Housing Nylon UL 94-V0
Voltage rating 900V
Mounting hardware No.10 with Compression Limiters
Terminal hardware Silver Plated Copper
Temperature range -40C to 85C
Connector M8 x 1.25
Ingress Protection IP67
Sample Capable No