DCNEV250-FB - DCNEV250 Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNEV250 Series 900V 250A High-Voltage DC Contactor Relay is designed for electric vehicle (EV) and eMobility applications, including charging station, battery power supply, DC power control, circuit protection, and other switch control applications. The high-current, high-voltage relay can also be used in uninterruptible power supply and other electronic control systems.

A coil economizer greatly reduces coil power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to Pulse Width Modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

This 250A relay also features a magnetic arc blowout design that dissipates electrical arc between the contacts within an IP67 sealed, gas-filled arc chamber. This design creates a safe EV contactor that allows higher make/break voltages and no electrical arc leakage.

This model of the DCNEV250 Series high-voltage DC contactor (DCNEV250-FB) features a 72V dc coil voltage rating, polarized load terminals, and a single-pole, single-throw (SPST), normally closed (NC) auxiliary contact.

Features and Benefits

  • High-current (250A) and high-voltage (900V) DC contactor for electric vehicles (EV) and eMobility applications
  • 72V dc (nominal), 48-95V dc (working) coil voltage
  • Polarized load terminals
  • Auxiliary contact with SPST NC circuitry rated for 2A at 30V dc and 3A at 125V dc
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 250
Voltage Rating (Max) 900
Circuitry SPST
Ingress Protection IP67
Output Terminals M8
Contact Material 8.8 - 11 Nm (80-100 in-lb)
Hardware No.10 with Compression Limiters
Connector Wire Leads for Control Circuit
Housing Nylon UL 94-V0
Temperature Maximum Celsius 85
Temperature Minimum Celsius -40
To request product environmental information, please complete the Product Environmental Information Request Form.