DCNEVT400-C - DCNEVT400 Series

External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Featuring a ceramic arc chamber that enables a high contact voltage capability, the DCNEVT400 Series 1800V 400A High-Voltage DC Contactor Relay is designed for electric vehicle (EV), hybrid electric vehicle (HEV), circuit protection, battery switch, and main power break applications. The contact chamber of this single-pole, single-throw (SPST), normally open (NO) contactor is hermetically sealed to protect all moving parts.

The DCNEVT400 Series electric vehicle contactor also features a coil economizer that reduces coil power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to pulse width modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

This automotive relay has polarized contacts, so it performs optimally amidst polarized electrical loads.

This model of the DCNEVT400 Series EV contactor (DCNEVT400-C) comes with a sealed wire control connector with 7" leads and features a 24V dc coil voltage rating.

Features and Benefits

  • High-current (400A) and high-voltage (1800V) DC contactor for electric vehicles (EV) and eMobility applications
  • 24V dc (nominal), 18-28V dc (working) coil voltage rating
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 400
Voltage Rating (Max) 1800
Circuitry SPST
Ingress Protection IP54
Output Terminals M6
Contact Material 6-8 Nm (53-70 in-lb)
Hardware M6
Connector Sealed Control Wire Connector (Included)Aptiv P/N 12162017
Housing Nylon UL 94-V0
Temperature Maximum Celsius 85
Temperature Minimum Celsius -40
To request product environmental information, please complete the Product Environmental Information Request Form.