DCNLH Series - 60V DC and 110V DC Max Magnetically Latching Contactor Relays

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNLH magnetically latching DC Contactor Relay is ideal for high-current electric control systems of communication power supplies, forklifts, uninterruptible power supplies (UPS), machinery, and more.

This magnetic latching, bistable relay is available with coil voltages of 12V, 24V, 48V or 60V to meet the requirements of various applications.

Features and Benefits

  • Up to 200A continuous current rating for high-current contact switching
  • Up to 800A make break rating
  • Main contacts are rated for 48V or 96V (typical)
  • Coil voltage options include 12V, 24V, 48V, and 60V
  • Magnetic latching, bistable relay
  • Robust standard industrial footprint

Applications

  • Telecom and Datacom Power Supplies
  • Material Handling
  • Industrial Control Equipment

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryInput TerminalsOutput TerminalsContact MaterialNormal PositionHardwareMounting MethodRecommended TorqueAgency Approval - ShockAgency Approval - VibrationTemperature Maximum CelsiusTemperature Minimum CelsiusTemperature Maximum FahrenheitSamplesCompare
DCNLH125NB6012560SPST NOBolt : M8M8 BoltSilver alloy contactNormally OpenM8 NutsSIDE MOUNT1.2-1.7N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185Order
DCNLH200NB1220060SPST NOBolt : M8M8 BoltSilver alloy contactNormally OpenM8 NutsSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185Order
DCNLH200NB2420060SPST NOBolt : M8M8 BoltSilver alloy contactNormally OpenM8 NutsSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185Order
DCNLH200NB4820060SPST NOBolt : M8M8 BoltSilver alloy contactNormally OpenM8 NutsSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185Order
DCNLH200PD12200110SPST NOBolt : M8M8 BoltSilver alloy contactNormally OpenM8 NutsSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185Order
DCNLH200PD24200110SPST NOBolt : M8M8 BoltSilver alloy contactNormally OpenM8 NutsSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185Order
DCNLH200PD48200110SPST NOBolt : M8M8 BoltSilver alloy contactNormally OpenM8 NutsSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185Order
To request product environmental information, please complete the Product Environmental Information Request Form.