DCNLJ Series - 60V DC and 110V DC Max High-Current High-Voltage Normally Open Contactor Relays

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNLJ Series High-Current High-Voltage DC Contactor Relay is designed for high-current contact switching in electric control systems of communication power supplies and uninterruptible power supplies (UPS) as well as other industrial and vehicle applications.

This normally open relay comes in a variety of configurations to suit your application requirements. Polarized models with main contacts rated for 96V (110V max) and non-polarized models with main contacts rated for 48V (60V max) are available with a continuous current rating of 125A, 200A, or 250A.

Available coil options for the DCNLJ contactor relay vary depending on the model’s continuous current rating and include 12V, 24V, 48V, and 60V.

Features and Benefits

  • Available with a 125A, 200A, or 250A continuous current rating for high-current contact switching
  • Main contacts rated for 48V typical (60V max) or 96V typical (110V max)
  • 48V units have non-polarized magnets and 96V units have polarized magnets
  • Single-pole, single-throw (SPST), normally open contact arrangement
  • Coil rating options include 12V, 24V, 48V, and 60V (availability varies with the unit's continuous current rating)
  • Robust standard industrial footprint

Applications

  • Communication Power Supplies
  • UPS
  • Material Handling
  • Industrial Machinery

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryInput TerminalsNormal PositionMounting MethodRecommended TorqueAgency Approval - ShockAgency Approval - VibrationTemperature Maximum CelsiusTemperature Minimum CelsiusTemperature Maximum FahrenheitTemperature Minimum FahrenheitSamplesCompare
DCNLJ125NB1212560SPST NOBolt : M8Normally OpenSIDE MOUNT1.5~1.8N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ125NB2412560SPST NOBolt : M8Normally OpenSIDE MOUNT1.5~1.8N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ125NB6012560SPST NOBolt : M8Normally OpenSIDE MOUNT1.5~1.8N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ125PD12125110SPST NOBolt : M8Normally OpenSIDE MOUNT1.5~1.8N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ125PD24125110SPST NOBolt : M8Normally OpenSIDE MOUNT1.5~1.8N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ125PD60125110SPST NOBolt : M8Normally OpenSIDE MOUNT1.5~1.8N.m3G85-40185-40Order
DCNLJ200NB2420060SPST NOBolt : M8Normally OpenSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ200NB4820060SPST NOBolt : M8Normally OpenSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ200NB6020060SPST NOBolt : M8Normally OpenSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ200PD24200110SPST NOBolt : M8Normally OpenSIDE MOUNT4~5N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ250NB12-0125060SPST NOBolt : M10Normally OpenSIDE MOUNT12~15N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
DCNLJ250PD12250110SPST NOBolt : M10Normally OpenSIDE MOUNT12~15N.m3G1~50Hz (freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)85-40185-40Order
To request product environmental information, please complete the Product Environmental Information Request Form.