DCNLR200NB24 - DCNLR Series

Series: DCNLR
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for safely disconnecting DC energy sources in applications that require continuous run time, the DCNLR Series 60V DC Max 200A Contactor Relay with a 24V Coil features thermoplastic housing and an IP67 rating for protection against water and dust common in harsh environmental conditions.

The remote-operated contactor has a space-saving design and can be easily installed in any orientation, making it simple to incorporate into battery electric vehicles (BEV), hybrid electric vehicles (HEV), material handling equipment, telecom power supplies, battery energy storage systems, construction machinery, heavy-duty trucks, buses, and more.

This model of the DCNLR Series contactor (DCNLR200NB24) has a 200A continuous current rating and a 24V coil.

Features and Benefits

  • 48V DC nominal and 60V DC max voltage rating
  • 200A continuous current rating
  • 800A inrush current rating
  • 24V coil
  • Contact voltage drop is ≤80 mV @200A
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 200
Voltage Rating (Max) 60
Circuitry SPST NO
Normal Position Normally Open
Ingress Protection IP67
Contact Material Copper alloy with silver surface
Hardware Two Copper M8 bolts
Housing Nylon 66
Mounting Method BOTTOM MOUNT
Recommended Torque 8-12N.m
To request product environmental information, please complete the Product Environmental Information Request Form.