24452-BX - Reversing Solenoids Series

24452
Roll Over to Zoom

This module is ideal for tarp or lift applications. It can also be used on hoist, hatches, winches, snowplows, intake/exhaust fans, vehicle outriggers and other reversing applications. When the appropriate control circuit is energized with a pulse it will reverse the direction of the motor.

High performance silver tin oxide contacts assure long cycle life.
  • 70A at 12Vdc intermittent, max On time 5 mins; Off time 3 mins; 50A at 12Vdc continuous.
  • Load current inrush: 150A. Pull-in voltage 7.8V max.
  • Low coil current draw. Coil resistance 82Ω ±10%.
  • Vibration resistance: 10-55Hz. Double amplitude 1.5mm.
  • Environmental: -40C to 85C. Rust and moisture-resistant plastic housing.
  • Fully sealed to IP-67 with high strength epoxy for total moisture protection.
  • Ignition protected.
  • Tin-plated brass studs and hardware for corrosion resistance.
  • Dielectric strength: 500V RMS between coil and contact.
  • For intermittent operation, control switch should be Mom On-Off-Mom On; for continuous operation On-Off-On.
Voltage: 12 Vdc
Amps:
     Continuous:
     Intermittent:

50 A
70 A (5 mins max on time; 3 mins off time)
Contact Materials: Silver
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Tin-plated brass
IP Rating: IP67
Property (Mouseover for details) Value
Packaging Bulk
Description Continuous Duty Reversing Relay 50A 14V w/Dynamic Brake
Contact Materials Heavy Duty Silver
Housing Plastic
Voltage rating 14V
Continuous current 50A