Continuous Duty Single Pole Series -  Continuous Duty Solenoid Relays

Continuous Duty SPST
Roll Over to Zoom

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
     Make:
     Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm); 9/32" x 25/64" on 2 7/64" centers; 9/32" x 1/2" on 2 13/64" centers

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialNormal PositionHousingCompare
24059-0865SPSTSilverNormally OpenPlated Steel
24059-1585SPSTSilverNormally OpenPlated Steel
2406385SPSTSilverNormally OpenPlated Steel
24213-BP
M-200200SilverNormally OpenPlated Steel
M-200-BP200SilverNormally OpenPlated Steel
M-200-BX200SilverNormally OpenPlated Steel
24063-0865SPSTSilverNormally OpenBlack PVC Coated Plated Steel
2408085SPSTSilverNormally OpenPlated Steel
2408285SPSTSilverNormally OpenPlated Steel
2409785SPSTSilverNormally OpenPlated Steel
2410685SPSTSilverNormally OpenPlated Steel
2410785SPSTSilverNormally OpenPlated Steel
2411585SPSTSilverNormally OpenPlated Steel
2411785SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-0165SPSTSilverNormally OpenGrey PVC Coated Plated Steel
2412485SPSTSilverNormally OpenPlated Steel
24213200SPSTSilverNormally OpenPlated Steel
24213-01200SPSTSilver Tungsten CarbideNormally OpenPlated Steel Potted Coil
24213-03200SPSTSilver Tungsten CarbideNormally OpenBlack PVC Coated Plated Steel
24214200SPSTSilver Tungsten CarbideNormally OpenPlated Steel
2442035SPSTCopperNormally ClosedPlated Steel
24059-08-BP65SPSTSilverNormally OpenPlated Steel
24059-08-BX65SPSTSilverNormally OpenPlated Steel
24059-BP85SPSTSilverNormally OpenPlated Steel
24059-BX85SPSTSilverNormally OpenPlated Steel
24063-08-BX65SPSTSilverNormally OpenBlack PVC Coated Plated Steel
24063-BX85SPSTSilverNormally OpenPlated Steel
24080-BX85SPSTSilverNormally OpenPlated Steel
24082-BX85SPSTSilverNormally OpenPlated Steel
24097-BX85SPSTSilverNormally OpenPlated Steel
24106-BX85SPSTSilverNormally OpenPlated Steel
24107-BX85SPSTSilverNormally OpenPlated Steel
24115-BX85SPSTSilverNormally OpenPlated Steel
24117-01-BP65SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-01-BX65SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24117-BX85SPSTSilverNormally OpenGrey PVC Coated Plated Steel
24124-BX85SPSTSilverNormally OpenPlated Steel
24213-BX200SPSTSilverNormally OpenPlated Steel
24214-BX200SPSTSilver Tungsten CarbideNormally OpenPlated Steel
24420-BX35SPSTCopperNormally ClosedPlated Steel
24080-01
Obsolete: 2014 -12-20
65SPSTCopperPlated Steel

pdf icon 24xxx Standard Solenoids 2D Prints

Part Numbers: 24008 through 24144

pdf icon 24213 Series Solenoid 2D Prints

Part Numbers: 24213 24213-01 24213-02 24213-03 24213-04 24213-05

pdf icon Continuous and Intermittent Duty Solenoids Datasheet

Continuous and Intermittent Duty Solenoids Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
24059-15 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24063-08 SOL 24V 71OHM CONT 4STUD HN12 #8 "CH-MX" RoHS No PbFree No
24117 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24117-01 SOL 12V CONT 4STUD HN20 UL "CH-MX" RoHS No PbFree No
24063-08-BX SOL 24V 71OHM CONT 4STUD HN12 #8 RoHS No PbFree No
24117-01-BX SOL 12V CONT 4STUD HN20 UL #8 RoHS No PbFree No
24117-BX SOL 12V CONT 4STUD HN20 #8 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.