24082-BX - Continuous-Duty SPST Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 36 V 85 A Continuous-Duty SPST Series Grounded Solenoid Relay (24082-BX) is designed with plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts.

This grounded, three-stud solenoid relay has a 12 V coil and a coil impedance of 17.5 ohms. In addition, this individually boxed model has a 125 A make/break rating.

Features and Benefits

  • 85 A continuous current rating
  • 125 A make/break rating
  • 12 V coil and a coil impedance of 17.5 ohms
  • Grounded, three-stud solenoid design
  • Curved bracket
  • Included hex nuts and lock washers are bagged
  • Individually boxed
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 85
Circuitry SPST
Normal Position Normally Open
Contact Material Silver
Housing Plated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.