24107-BX - Continuous-Duty SPST Series

Series: Continuous-Duty SPST
Obsolete: 2021 -08-10 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
�����Make:
�����Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16""-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32"" hex nuts and lock washers included
Bracket mounting holes: 5/16"" x 19/32"" (7.9 x 15.1 mm) on 2 13/64"" centers (56.0 mm); 9/32"" x 25/64"" on 2 7/64"" centers; 9/32"" x 1/2"" on 2 13/64"" centers
"
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 85
Circuitry SPST
Normal Position Normally Open
Contact Material Silver
Housing Plated Steel
Obsolete Date 08/10/2021
To request product environmental information, please complete the Product Environmental Information Request Form.