background-waves

24115-BX

Product Status| Activei

24115-BX

SOL 12V 17.5OHM CONT 3STUD #8 | Series: Continuous Duty SPST
info

The 36 V 85 A Continuous-Duty SPST Series Insulated Solenoid Relay (24115-BX) is designed with plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts. This individually boxed model features a flat bracket.

The insulated, three-stud solenoid relay has a 12 V coil and a coil impedance of 17.5 ohms. In addition, this model has a 125 A make/break rating.

PropertyValue
Current Rating (Continuous) in Amps
85
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 85 A continuous current rating
  • 125 A make/break rating
  • 12 V coil and a coil impedance of 17.5 ohms
  • Insulated, three-stud solenoid design
  • Flat bracket
  • Included hex nuts and lock washers are bagged
  • Individually boxed

24115-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24115-BXSOL 12V 17.5OHM CONT 3STUD #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.