background-waves

24213-BP

Product Status| Obsoletei

24213-BP

SOL 12V 17.5OHM CONT 4STUD BAG | Series: Continuous Duty SPST
info

The 12 V 200 A Continuous-Duty SPST Series Insulated Solenoid Relay (24213-BP) is designed with a plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts. This model features a 12 V coil and a coil impedance of 17.5 ohms.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

Blister packaging enables simple retail display.

PropertyValue
Current Rating (Continuous) in Amps
200
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 200 A continuous current rating
  • 12 V coil and a coil impedance of 17.5 ohms
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Included hex nuts and lock washers are bagged
  • Blister packaging enables easy retail display

24213-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24213-BPSOL 12V 17.5OHM CONT 4STUD BAG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.