background-waves

24008-03

Product Status| Activei

24008-03

SOLENOID 24V | Series: Intermittent Duty SPST
info

Our Intermittent-Duty SPST Series Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more. This Cole Hersee solenoid relay model (24008-03) features a 24 V dc insulated coil with a coil impedance of 29 ohms and is rated for 120 A make, 65 A break for 10 seconds on, 30 minutes off.

The four-stud, normally open solenoid has a plated steel case and a flat bracket. Components come unassembled.

  • 120 A make, 65 A break for 10 seconds on, 30 minutes off
  • 24 V dc insulated coil with a coil impedance of 29 ohms
  • Four-stud solenoid with plated steel housing
  • Uses a special spring for strong contact return force
  • Flat bracket style
  • Components come unassembled

24008-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24008-03SOLENOID 24V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.