24022-BX - Intermittent Duty SPST Series

External overview image
Roll Over to Zoom
 

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
     Make:
     Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm); 9/32" x 25/64" on 2 7/64" centers; 9/32" x 1/2" on 2 13/64" centers
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 750
Circuitry SPST
Contact Material Copper
Housing Phenolic

pdf icon 24xxx Standard Solenoids 2D Prints

Part Numbers: 24008 through 24144

pdf icon 24022 2D Prints

24022 2D Prints

pdf icon Intermittent Duty SPST Battery Disconnect datasheet

Intermittent Duty SPST Battery Disconnect datasheet

pdf icon Continuous and Intermittent Duty Solenoids Datasheet

Continuous and Intermittent Duty Solenoids Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.