00521230 - 7 and 15-Pole 24V Adapters Series

Series: 7 and 15-Pole 24V Adapters Series
Obsolete: 2018 -12-31
Questions? Contact Littelfuse Support
521230
Roll Over to Zoom

Several types of adapters are available to connect the older style 7-pole (ISO 1185) and (ISO 3731) systems to the newer style 15-pole (ISO 12098) system, and vice versa. 

These adapters are supplied with a cable conforming to ISO 4141, with external sheath made of Polyurethane (TPU) and available only with small size 20mm turn diameter.

  • Standards: Conforms to ISO 12098, ISO 1185, ISO 3731 and ISO 4141 recommendations and standards
  • External sheath of Polyurethane (TPU) maintains elasticity even at low temperatures
  • The adapter is available with aluminum body
Property (Mouseover for details) Value
Voltage 24V
Cable Material Polyurethane
Cable Diameter 9.8 mm
Turn Diameter 20 mm
Cable Cores 5x1+2x1.5 mmq (x2)
Maximum Extended Working Length 3 m
ISO 12098
1185
3731
Connector Material Aluminum
Check Stock Yes
Obsolete Date 2018-12-31