background-waves

00555773

Product Status| Activei

00555773

Bicoil Adapter 15P - Lu 3500 | Series: 7 and 15-Pole 24V Adapters
info

Several types of adapters are available to connect the older style 7-pole (ISO 1185) and (ISO 3731) systems to the newer style 15-pole (ISO 12098) system, and vice versa.

These adapters are supplied with a cable conforming to ISO 4141, with external sheath made of Polyurethane (TPU) and available only with small size 20mm turn diameter.

  • Standards: Conforms to ISO 12098, ISO 1185, ISO 3731 and ISO 4141 recommendations and standards
  • External sheath of Polyurethane (TPU) maintains elasticity even at low temperatures
  • The adapter is available with plastic body
PropertyValue
Voltage Rating (V)
24
Cable Material
Polyurethane
Cable Cores
6x1+1x1.5 mmq (x2)
Housing
Plastic
Cable Diameter Mm
10.5

00555773 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00555773Bicoil Adapter 15P - Lu 3500

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.