00682100 - 2-Pole Socket Series

682100
Roll Over to Zoom

These connectors are used for the electrical connection of inspection lights, beacons and other accessories on vehicles with 12V and 24V electrical system.

The sockets are available for in-the-cab mounting, with and without lid, and in a version for external mounting.

  • Standards: Conforms to ISO 4165 recommendations and standards
  • Contacts made of brass with 6.3 mm screw or spade terminals
Property (Mouseover for details) Value
Terminals Flat Terminals 6.3
Sample Capable No