00521330 - 7-Pole 24V - Small Series

Series: 7-Pole 24V - Small Series
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

7-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of Polyurethane (TPU) and available only with small size 20mm turn diameter.

The coils are available with plugs according to ISO 1185 for the normal connector and ISO 3731 for the supplementary connector, with plastic or aluminum body. All coils are available in several versions with working lengths between 3 and 4.5m. Coils with molded plugs complete the range with an advantage of water tightness and dustproof to IP65

  • Standards: Conforms to ISO 1185, ISO 3731 and ISO 4141 recommendations and standards.
  • External sheath of Polyurethane (TPU) maintains elasticity even at low temperatures
  • The coils are available with a rubber protection grommet
  • The coils are available with plugs in aluminum or plastic body
Property (Mouseover for details) Value
Voltage Rating (Max) 24
Cable Material Polyurethane
Cable Diameter 9.8 mm
Cable Cores 6x1+1x1.5 mmq
Housing Plastic
To request product environmental information, please complete the Product Environmental Information Request Form.