00520600 - ABS 12V Plugs Series

Series: ABS 12V Plugs Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
520600
Roll Over to Zoom

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

The connectors are available in a 5-pole version for the ABS braking system. Plugs are equipped with stainless steel locking lever and rollers according to the regulations ISO 7638-2 to prevent accidental disconnection.

  • Standards: Conforms to, ISO 7638-2 standards
  • Conforms to ADR/GGVS norm requirements for vehicles transporting hazardous goods
  • Version of crimp contacts with a special tool
  • Version of screw contacts (suitable for the spare parts market)
  • Mechanical resistance and water tightness guarantee an efficient and reliable electrical connection
Property (Mouseover for details) Value
Terminals Screw
Sample Capable No
Obsolete Date 8/14/18