background-waves

00425300

Product Status| Obsoletei

00425300

Socket 12V-7P Ebs Screw-On Cable Outlet | Series: EBS 12V Sockets
info

The EBS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the EBS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

The connectors are available in a 7-pole version for the EBS braking system. EBS requires two additional contacts in order to permit the exchange of data between cab and trailer to optimize the braking effect. The sockets are provided with an expulsion system of the plug in case it is not plugged in correctly.

  • Standards: Conforms to, ISO 7638-2 standards
  • Conforms to ADR/GGVS norm requirements for vehicles transporting hazardous goods
  • Version of crimp contacts with a special tool
  • Version of screw contacts (suitable for the spare parts market)
  • Mechanical resistance and water tightness guarantee an efficient and reliable electrical connection
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
7
Input Terminals
Nickel-Plated Brass Screw
Output Terminals
15.5 mm

00425300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00425300Socket 12V-7P Ebs Screw-On Cable Outlet

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.