00556900 - ABS 12V - Small Series

Series: ABS 12V - Small Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
556900
Roll Over to Zoom

12V electrical coils with ABS are used to connect a trucks tractor and a semitrailers in the commercial vehicles sector, conforming to ISO 7638-1 and ISO 7638-2. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms. 

The cables conform to ISO 4141 with external sheath made of Polyurethane (TPU) and are available only with small size 30 mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External Polyurethane sheath provides high flexibility together with good mechanical characteristics even at very low temperature.
  • Polyurethane version has 3.5 m and 4.5 maximum extensible length.
  • All coils are available with a bending protection grommet.
Property (Mouseover for details) Value
Voltage 12V
Cable Material Polyurethane
Cable Diameter 13.5 mm
Turn Diameter 30 mm
Cable Cores 2x4+3x1.5 mmq
Maximum Extended Working Length 3.5 m
Agency Approval - ISO 7638-2
Connector Material Plastic
Obsolete Date 8/14/18
To request product environmental information, please complete the Product Environmental Information Request Form.