00521035 - EBS 24V - Small Series

521035
Roll Over to Zoom

24V electrical coils with EBS are used to connect a trucks tractor and a semitrailer in the commercial vehicles sector, conforming to ISO 7638-1. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms. 

The cables conform to ISO 4141, with external sheath made of Polyurethane (TPU) and are available only with small size 30 mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External Polyurethane sheath provides high flexibility together with good mechanical characteristics even at very low temperature.
  • All coils are available with a bending protection grommet.
Property (Mouseover for details) Value
Voltage 24V
Cable Material Polyurethane
Cable Diameter 12.3 mm
Turn Diameter 30 mm
Cable Cores 2x4+5x1.5 mmq
Maximum Extended Working Length 3.5 m
Agency Approval - ISO 7638-1
Connector Material Plastic
To request product environmental information, please complete the Product Environmental Information Request Form.