00601800 - 15-Pole - ABS - EBS Accessories Series

Series: 15-Pole - ABS - EBS Accessories Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
601800
Roll Over to Zoom

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

6 mmq crimp pin for ABS/EBS plug
Property (Mouseover for details) Value
Description 6 mmq crimp pin for ABS/EBS plug
Sample Capable No
Obsolete Date 8/14/18