00601960 - 15-Pole - ABS - EBS Accessories Series

601960
Roll Over to Zoom

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

1.5 mmq crimp pin for 15 pins plug
Property (Mouseover for details) Value
Description 1.5 mmq crimp pin for 15 pins plug
Sample Capable No