00604400 - 15-Pole - ABS - EBS Accessories Series

Series: 15-Pole - ABS - EBS Accessories Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
604400
Roll Over to Zoom

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

Kit of screw pins for ABS pins 24V socket
Property (Mouseover for details) Value
Description Kit of screw pins for ABS pins 24V socket
Sample Capable No
Obsolete Date 8/14/18