background-waves

00603400

Product Status| Activei

00603400

Fairlead Grommet D. 12 | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00603400 - Grommet with one outlet for plugs Ø 12mm
PropertyValue
Voltage Rating (V)
12
Housing
Rubber
Circuitry
13
Output Terminals
12 mm

00603400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00603400Fairlead Grommet D. 12

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.