background-waves

00606390

Product Status| Obsoletei

00606390

Ecu Celu-Led (Sparepart) | Series: 7 and 13-Pole 12V Connector Accessories
info

Accessories for 12V 7-pole and 13-pole connector plugs and sockets.

  • 00606390 - Control unit for part number 00251200
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
13

00606390 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00606390Ecu Celu-Led (Sparepart)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.