00800000 - ISOBUS Sockets Series

800000
Roll Over to Zoom
     

The ISOBUS Breakaway Connector (IBBC) is an innovative connector for CAN based implement systems. The IBBC makes it possible to connect and power all implements and systems that require ISOBUS communication.

The necessary electronics to enable communication on a highly intelligent level are fully integrated. The IBBC maintains full compatibility with ISO 11783-2 standard insuring the implement communication with tractor or construction vehicle.

  • Fast assembly even with the cover closed
  • Open/Lock handle system can be used left or right
  • Perfect sealing (Water and Dust)
  • "Lock in a Click” exclusive system
  • Maximum reliability even under the toughest conditions
  • The fastest one hand open/lock system
  • Less assembly and mounting time required
Property (Mouseover for details) Value
StockCheck Yes
Sample capable No