LCFA121002A900TG - LCFA1210 Series

EMC Components LCFA 1210 Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency).


Features:

  • Effective for suppressing common mode noise High Insertion loss more than -22 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 4.65 GHz
  • AEC-Q200 Qualified
  • Variety CM impedance values 
  • High temperature soldering guaranteed: 260°C/10 seconds 
  • Ultra low profile (as low as 1.27 x 1.00 x 0.60 mm) 

Applications:

  • Automotive
  • Infotainment : Display, Car Navigation, Head Unit, USB Jack     
  • ADAS : Car Camera System 
  • Telematics Control Unit,  E-Call system , Smart Keyless Entry system 
  • RGB line, LVDS line , HDMI for AVN, High-speed CAN BUS line 
  • Portable / Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle 
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation 
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LCFA121002A900TG CMF 1210 2Lines 90ohm AECQ RoHS No 05/19/2017 PbFree No 05/19/2017 REACH191_Declaration_LCFA121002A900TG Yes
05/19/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.