01550304ZXA - ATO - 155 Series

External overview image
Roll Over to Zoom
   

Intended for use with 32V ATO®/ FKS Fuses rated up to 20A or 30A.

Property (Mouseover for details) Value
Ampere Rating (A) 4
Fuse Type ATO (257)
Mounting Method In-Line
Current Rating (Max) 4
Voltage Rating (Max) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
01550304ZXA Holder - ATO Inline 14AWG w/ 4A fuse RoHS No 01/01/1998 PbFree No 01/01/1998 No
08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.