178.7100.0001 - ATO® FH2 Series

External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Install an ATO® blade-style fuse with ease using the ATO® FH2 Stackable Block In-Line Fuse Holder. Attachable in the X- and Y-direction, this stackable fuse holder can also be used with additional ATO® FH2 fuse holders to create a fuse block for protecting multiple circuits.

The ATO® FH2 stackable fuse holder features a black, thermoplastic body with a UL 94 V-0 flammability rating for heat and flame resistance. In addition, the automotive in-line fuse holder assembly can be completed with a transparent thermoplastic cover for protection against debris.

Features and Benefits

  • Compatible with ATO® blade-style fuses (sold separately)
  • 30 A max continuous current rating
  • Attachable in the X- and Y-direction for simple stacking or row mounting
  • Heat-resistant thermoplastic fuse holder body with a UL 94 V-0 flammability rating
  • Leaf spring connector system
  • Wire crimp 6.3 mm receptacles
  • Transparent thermoplastic cover offers protection and a clear view

Applications

  • Accessory Circuit Protection
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
178.7100.0001 HOLDER FOR FH2 (ATO) 10 BAR RoHS No 08/03/2012 PbFree No 08/03/2012 No
08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.