Glass FBG Series - 32V Multi-Pole Bolt-Down SFE/30410 Type Glass Fuse Block

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Glass FBG Series 32V Multi-Pole Bolt-Down SFE/30410 Type Glass Fuse Block is compatible with SFE glass fuses and 30410 type circuit breakers (sold separately). This multi-pole automotive glass fuse holder comes in a variety of configurations, including 4-pole, 5-pole, 6-pole, and 8-pole versions. Brass screws and terminals help ensure reliable fuse connections.

Features and Benefits

  • Accepts SFE glass fuses and 30410 type circuit breakers (sold separately)
  • Bolt-down mountable, multi-pole fuse block holds multiple automotive glass fuses
  • Available in a variety of configurations, including 4-pole, 5-pole, 6-pole, and 8-pole fuse block options
  • 4-pole glass fuse blocks are available with a 30A max current rating or a 50A max current rating
  • Brass screws and terminals

Applications

  • Accessory Circuits
  • Classic Cars
  • Marine

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Contact MaterialInput TerminalsOutput TerminalsHardwareSamplesCompare
M-415-01Bolt DownGlass30BrassScrewScrewBrassOrder
M-641-01Bolt DownGlass30ScrewScrewBrassOrder
M-641-01-BPBolt DownGlass30ScrewScrewBrassOrder
M-674Bolt DownGlass50ScrewScrewBrassOrder
M-674-BPBolt DownGlass50ScrewScrewBrassOrder
M-412
Obsolete: 1999 -01-01
M-413
Obsolete: 1999 -01-01
Order
M-414-01
Obsolete: 2023 -10-30
Bolt DownGlass30ScrewScrewBrass
M-414-01-BP
Obsolete: 2023 -10-30
Bolt DownGlass30ScrewScrewBrass
M-641-01-BX
Obsolete: 2021 -08-10
M-643-01
Obsolete: 2023 -11-15
Bolt DownGlass30BrassScrewScrewBrass
M-643-01-BP
Obsolete: 2023 -11-14
Bolt DownGlass30ScrewScrewBrass
M-643-01-BX
Obsolete: 2021 -08-10
M-674-BX
Obsolete: 2021 -12-06
To request product environmental information, please complete the Product Environmental Information Request Form.